FB111T 1 11/16 4B FLG RLR BRG
10479755
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Seal Type: Multi-Lip Contact Seal
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Width (in): 5.13 in
- Bolt Circle (in): 5.5 in
- Bolt Size (in): 0.5 in
- Bore Diameter (in): 1.6875 in
- Cage Material: Steel
- End Cap: SEE AUX CAP KIT
- Foot Height (in): 0.53 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 4.00
- Housing Cast Face to Outermost Bearing Face (in): 1 in
- Housing Coating: POWDER COATED
- Length: 5.00
- Length Through Bore (in): 2.76 in
- Locking Collar Outside Diameter (in): 2.58 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Mounting Surface to Cap Face on Backside (in): 0.93 in
- Net Weight: 5.66
- Overall Height (in): 3.01 in
- Overall Height to End Cap (in): 3.28 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 20500 lb
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 5
- Square Distance Between Bolt Holes (in): 3.89 in
- Standoff Distance (in): 0.25 in
- Static Load Rating (lb): 23240 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1647 cps
- Vibration Frequency Outer Ring Defect: 0.1187 cps
- Vibration Frequency Roller Spin: 0.0492 cps
- Weight unit: LB
- Width: 5.00
1 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap