P2B115T 1 15/16 2B PBLK RLR BRG
10479639
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Multi-Lip Contact Seal
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 7.99 in
- Base to Center Height (in): 2.25 in
- Base Width (in): 2.13 in
- Bolt Size (in): 0.625 in
- Bolt Spacing Max (in): 6.44 in
- Bolt Spacing Min (in): 6.06 in
- Bore Diameter (in): 1.9375 in
- Cage Material: Steel
- Centerline to Cap Face (in): 2.22 in
- Centerline to Outermost Bearing Face (in): 1.95 in
- End Cap: SEE AUX CAP KIT
- Foot Height (in): 1.31 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 4.50
- Housing Cast Face to Outermost Bearing Face (in): 1.07 in
- Housing Coating: POWDER COATED
- Length: 8.50
- Length Through Bore (in): 2.84 in
- Locking Collar Outside Diameter (in): 2.88 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3060 rpm
- Net Weight: 7.18
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 21000 lb
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 6
- Slot Length (in): 0.94 in
- Static Load Rating (lb): 24710 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0522 cps
- Weight unit: LB
- Width: 3.50
1 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap