1940008 04UCBN-1.8 BSC HSG (DISCONTINED

10183440 MFG #: Falk
$0.00 /
  • Gear Drive Size: 04UC
  • Height: 7.30
  • Length: 14.80
  • Net Weight: 31.68
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
Basic housing for a size 04 UCB concentric foot mounted with integral feet gear drive with a english TA Taper Bushing.
QTY